2.1 EEPROM Data Zone

The data zone is made up of four slots of differing sizes with predefined uses. Table   1 defines how each slot can be used. Slot 0 is always locked and stores an ECC Private key. Slots 1 to 3 are individually lockable.

Table 2-2. Data Zone
SlotBlocksBytesBitsUseNotes
0132256Primary ECC Private KeyNo read/write access
1103202560Device and Signer compressed certificateWrites allowed unless slot is locked. Slot is always readable.
2264512General Data StorageWrites allowed unless slot is locked. Slot is always readable.
3132256HMAC Secret KeyWrites allowed unless slot is locked. No read access.