10 Revision History
Revision D (June 2025)
: No changes have been made to the actual
silicon. Changes are only to the data sheet.
- Features: Added NIST certified to TRNG bullet.
- Diversified Keys: Added this section.
- Random Number Generator (RNG): Added specification information. Added ESV information.
- DC Parameters: All I/O Interfaces:
- Added input thresholds when in Sleep mode (VILS, VIHS).
- Updated Theta JA values.
GenKeyCommand: Removed optional MAC generation option.NonceCommand: Removed session key information.- Hardware Tools: Added additional tool descriptions.
- Product Identification System: Product Identification now separate section and not part of Back Matter.
- Microchip Information: Back Matter simplified per Microchip’s new standard.
Revision C (August 2023)
- Correction to Product Information Section for SWI ordering code.
- Added information on 3-Lead Contact Package.
Revision B (June 2023)
- Correction to Product Information Section.
Revision A (March 2023)
- Initial data sheet release.