11 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

ECC204: Pre-configured Cryptographic Coprocessor with secure hardware-based key storage

Trust TypeTFLXType of Microchip Trust Product
Trust OptionAUTHConfiguration associated with Trust Product
Package Options(1, 2)U8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN)
S8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC)
Interface Options—I2C Interface
CZSWI Interface
Examples:
  • ECC204-TFLXAUTHU: TrustFLEX, Provisioned, 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), I2C, MOQ 2k units
  • ECC204-TFLXAUTHU-CZ: TrustFLEX, Provisioned, 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), SWI, MOQ 2k units
  • ECC204-TFLXAUTHS: TrustFLEX, Provisioned, 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC), I2C, MOQ 2k units
  • ECC204-TFLXAUTHS-CZ: TrustFLEX, Provisioned, 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC), SWI, MOQ 2k units
Note:
  1. Product will be delivered as Tape and Reel. Actual size of reel will vary based on customer order. The minimum order quantity (MOQ) allowed is 2k units.
  2. The 3-Lead Contact package cannot be ordered through the low MOQ flow (2k units on Microchip Direct). The package option ECC204-RBVCZ can be selected through TPDS but must be ordered through the high volume flow. Contact Microchip Sales for more information on the MOQ.