Introduction

The ECC204-TFLXAUTH is a pre-provisioned variant of the ECC204 product family. The TrustFLEX™ secure element is part of Microchip’s family of generically-provisioned, security-focused devices. The device configuration is designed to meet the authentication requirements of multiple use cases that require authentication but is primarily designed for disposable authentication and ecosystem control devices.

This data sheet provides the data slot and subzone configuration information that is unique to the ECC204-TFLXAUTH. The majority of information is predefined, and only a limited number of configuration options can be called out. An application section discussing Microchip’s hardware and software tools that can aid in developing an application is also provided with additional links to the location of the tools.