4.1.2 How Can I Tell If the Compiler has Installed Successfully?
You can use one of the actions below to check for compiler installation.
- Find the compiler version on the command
line - Use a compiler command line binary to show the version
number.
xc8-cc --version xc16-cc --version xc-dsc-gcc --version xc32-gcc --version - Check the compiler installation
directory - Check for compiler version (vx.xx.xx). Common paths are:
- Windows:
C:/Program Files/Microchip/xc8/vx.xx.xx - Linux:
/opt/microchip/xc8/vx.xx.xx - macOS:
/Applications/microchip/xc8/vx.xx.xx
- Windows: