14.1.2.21 shared
Used with co-resident applications. The function may be used outside of the application. A data item will be initialized at startup of any application in the co-resident set.
sharedUsed with co-resident applications. The function may be used outside of the application. A data item will be initialized at startup of any application in the co-resident set.
DS-50003918B