14.1.2.10 keep
The keep attribute will prevent the linker from
removing the function with the ELF linker option --gc-sections, even if
it is unused.
in C/C++:
void __attribute__((keep)) foo(void);
in Assembly:
.section *,code,keep
.global _foo
_foo:
return