10.6 Mixing C and Assembly Language Code

The MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC generates fixed-point code that assumes that certain 32-bit DSC device resources are managed by the compiler's start-up and run-time code. Hand-written assembly code built into the same program could interfere with the state of the CPU assumed by the code the compiler generates.

MPLAB XC-DSC programs may contain both fixed-point C and assembly language code that utilizes 32-bit DSC device intrinsic fixed-point capabilities directly, but in order for these two kinds of code to inter-operate safely, the compiler must save certain dsPIC33A registers around calls to assembly language functions that may change their state. The C compiler can be instructed to do so by providing prototypes for assembly language functions for which this is necessary. These prototypes should specify the save(CORCON) attribute for the target assembly language function, as described in the 14.1.2 Function Attributes section. Programs constructed in this manner will operate correctly, at the expense of some state saves and restores around calls to the indicated assembly routines.