10.5 External Definitions

The MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC provides an include file, stdfix.h, which provides constant, pragma, typedef, and function definitions as described in section 7.18a of N1169.

Fixed point conversion specifiers for formatted I/O, as described in section 4.1.9 “Formatted I/O functions for fixed-point arguments” of N1169, are not supported in the current MPLAB XC-DSC standard C libraries. Fixed-point variables may be displayed via (s)printf by casting them to the appropriate floating point representation (double for _Fract, long double for long _Fract and _Accum) and then displaying the value in that format. To scan a fixed-point number via (s)scanf, first scan it as the appropriate double or long double floating point number and then cast the value obtained to the desired fixed-point type.

The fixed point functions described in section 4.1.7 of N1169 are not provided in the current MPLAB XC-DSC standard C libraries.

Fixed point constants, with suffixes of k (K) and r (R), as described in section 4.1.5 of N1169, are supported by the MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC.