6.6 Compiler Messages

Compiler output messages for errors, warnings, or comments are discussed in the 27 Diagnostic Messages section.

For information on options that control compiler output of errors, warnings, or comments, see section 6.7.4 Options for Controlling Warnings and Errors.

There are no pragmas that directly control messages issued by the compiler.