6.7 Driver Option Descriptions
The compiler has many options for controlling compilation, all of which are case-sensitive. They have been grouped, as shown below, according to their function. Remember, these are options for the command-line driver; refer to either section 6.7.8 Options for Assembling or 6.7.9 Options for Linking for information on specifying options for these tools to the compiler.