2.1 Curiosity Nano Quick Start
- Assemble the pin headers on each side of the socket for the Curiosity Nano microcontroller board, as shown in Curiosity Nano Base for Click boards™ Mounting.
- Insert one of the Curiosity Nano microcontroller boards into the pin-sockets on the Curiosity Nano Base for Click boards™, as shown in Figure 3-6 and Figure 3-7.
- Download Microchip Studio/MPLAB® X IDE.
- Use Atmel START or MPLAB® Code Configurator to generate drivers and examples.
- Optional: Find the code examples for the Curiosity Nano microcontroller board attached to the Curiosity Nano Base for Click boards™. The code examples can be used as a base for firmware development.
- Write application code.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the computer and the USB port on the Curiosity Nano microcontroller board.
- Upload the code to the Curiosity Nano microcontroller board.
Tip: The Curiosity Nano
microcontroller boards are available on
Curiosity
Nano Development Kits on Microchip
Purchasing & Client Services - Purchase one of these kits on
Microchip Purchasing & Client Services.