2.2 Setting Up the Z-Wave Projects

The Z-Wave project folder contains two project files (the ATA8510 Flash software and the SAM L11 Flash software) that the user can open using the MPLAB X IDE.
Figure 2-5. MPLAB Open Project