4.2.2 Serial Communication (SERCOM) Interface
While Z-Wave communication is completely wireless, the serial communication interface of the SAM L11 is very helpful for debug and test purposes. This enables debug output/input to/from a terminal program.
- Use the following settings to establish a terminal program connection.
Figure 4-3. SERCOM Configuration - See the following snapshot for the implemented console functionalities.
Figure 4-4. SERCOM Output