4.2.8.7 ZCL_Notify_t struct
C
typedef struct
{
ZCL_Status_t status; //!< status of command
ZCL_NotifyId_t id; //!< id of notification
ZCL_Addressing_t *addressing; //!< sender addressing (ZCL response case)
uint8_t responseLength; //!< length of response payload
uint8_t *responsePayload; //!< pointer to response payload. Response payload can be parsed by ZCL_GetNextElement() function
} ZCL_Notify_t;
Description
Type describing ZCL response