4.2.8.16 ZCL_StartSecurityReq_t struct
C
typedef struct
{
ExtAddr_t remoteAddress;
ZCL_StartSecurityConf_t confirm;
//! Confirmation callback. Can be set to NULL.
void (* ZCL_StartSecurityConf)(ZCL_StartSecurityConf_t *conf);
} ZCL_StartSecurityReq_t;
Description
Parameters of the ZCL_StartSecurityReq() function