4.2.8.3 ZCL_Cluster_t struct
C
typedef struct
{
ClusterId_t id; //!< Cluster ID
ZCL_ClusterOptions_t options;
uint8_t attributesAmount; //!< Number of cluster attributes
uint8_t *attributes; //!< Cluster attribute descriptors
uint8_t commandsAmount; //!< Number of cluster-specific commands
uint8_t *commands; //!< Cluster-specific command descriptors
uint8_t isReporting; //!< Service field - indicates if any automatic attribute reports are in progress
//! Callback on Report attributes command reception. Can be set to NULL.
void (*ZCL_ReportInd)(ZCL_Addressing_t *addressing, uint8_t reportLength, uint8_t *reportPayload);
//! Callback on Default response command reception. Can be set to NULL.
void (*ZCL_DefaultRespInd)(ZCL_Request_t *req, ZCL_Addressing_t *addressing, uint8_t payloadLength, uint8_t *payload);
//! Callback indicates action on cluster's attribute. Can be set to NULL.
void (*ZCL_AttributeEventInd)(ZCL_Addressing_t *addressing, ZCL_AttributeId_t attributeId, ZCL_AttributeEvent_t event);
} ZCL_Cluster_t;
Description
Type describing ZCL Cluster