4.1.7.3.9 ZCL_RegisterEndpoint Function

C

void ZCL_RegisterEndpoint(ZCL_DeviceEndpoint_t *endpoint);

Description

Registers an application endpoint

This function registers an application endpoint to make ZCL know which devices types are used by the application and which client and server clusters are supported.

Parameters

ParamDescription
endpointcontains device descriptor

Returns

None