26.3 Register Definitions: FVR

Long bit name prefixes for the FVR peripherals are shown in the following table. Refer to “Long Bit Names” in the “Register and Bit Naming Conventions” section for more information.

Table 26-1. FVR Long Bit Name Prefixes
PeripheralBit Name Prefix
FVRFVR