15.2.2 NVMDAT

Nonvolatile Memory Data Register
Name: NVMDAT
Offset: 0x1C8E

Bit 15141312111098 
   NVMDAT[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset xxxxxx 
Bit 76543210 
 NVMDAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 13:0 – NVMDAT[13:0] NVM Data bits

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • NVMDATH: Accesses the high byte NVMDAT[13:8]
  • NVMDATL: Accesses the low byte NVMDAT[7:0]
Reset States: 
POR/BOR = xxxxxxxxxxxxxx
All Other Resets = uuuuuuuuuuuuuu