27.2.1 Starting a Conversion

To enable the ADC module, the ON bit must be set to ‘1’. A conversion may be started by either of the following:

  • Software setting the GO bit to ‘1
  • An external trigger (source selected by the ADC Auto-Conversion Trigger (ADACT) register)
Important: The GO bit must not be set in the same instruction that turns on the ADC. Refer to ADC Conversion Procedure for more details.