14.2.3 WDT Controlled by Software

When the WDTE bits are set to ‘01’, the WDT is controlled by the Software Watchdog Timer Enable (SEN) bit. When SEN is set (SEN = 1), WDT protection is active. When SEN is clear (SEN = 0), WDT protection is disabled.