25.2.3.6.4 10-Bit Addressing with Address or Data Hold

Reception using 10-bit addressing with AHEN or DHEN set is the same as with 7-bit modes. The only difference is the need to update the SSPxADD register using the UA bit. All functionality, specifically when the CKP bit is cleared and SCL line is held low, are the same. Figure 25-20 can be used as a reference of a client in 10-bit addressing with AHEN set.

Figure 25-21 shows a standard waveform for a client transmitter in 10-bit Addressing mode.

Figure 25-20. I2C Client, 10-Bit Address, Reception (SEN = 0, AHEN = 1, DHEN = 0)
Figure 25-21. I2C Client, 10-Bit Address, Transmission (SEN = 0, AHEN = 0, DHEN = 0)