20.11.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Offset: 0x0210

Bit 76543210 
    GSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – GSS[4:0] Timer Gate Source Selection

Table 20-5. Timer Gate Sources
GSSGate Source
11111-00111Reserved
00110PWM4_OUT
00101PWM3_OUT
00100CCP2_OUT
00011CCP1_OUT
00010TMR2_Postscaled_OUT
00001TMR0_OUT
00000Pin selected by T1GPPS