22.5.2 CCPxCAP

Name: CCPxCAP
Offset: 0x30F,0x313

Capture Trigger Input Selection Register

Bit 76543210 
       CTS[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – CTS[1:0] Capture Trigger Input Selection

Table 22-6. Capture Trigger Sources
CTS ValueSource
11-10Reserved
01IOC Interrupt
00Pin selected by CCPxPPS