3.2 PC Connections
MPLAB® ICD 5 In-Circuit Debugger can connect with the PC (and MPLAB X IDE/MPLAB IPE) using the connections in the table below.
| Connection Type | Connection Details | Programming and Debugging* | Trace* | MPLAB Data Visualizer Support |
|---|---|---|---|---|
| USB Type-C® (default) | HS USB 2.0 | Yes (USB 2.0) | Yes (SWO) | Yes |
| Ethernet | Direct or via network | Yes | No | No |
| * For speed specifications, see 10.4 PC Connection Specifications. | ||||
Selecting Ethernet communication instead of USB has several uses:
- Access a target remotely. The debugger and target can be in one location and a PC in another.
- Isolate the target. Targets that need to be in a controlled environment can be separate from the PC location.