10.4.2 Ethernet Connector (J6) and Cable

The 8-pin RJ-45 type connector and a standard Ethernet CAT5e/CAT6 cable enable Ethernet communications between the MPLAB ICD 5 unit the PC (and MPLAB X IDE/MPLAB IPE). The connector has two built-in LEDs that specify LAN activity. An Ethernet cable that does not have a anti-snag boot is preferred for best fit with the connector.

Note: Ethernet cable not provided with MPLAB ICD 5 kit.
Figure 10-1. Ethernet Connector on MPLAB ICD 5
Table 10-2. Ethernet Connector Pinout
Pin NumberFunction
1TX+
2TX-
3RX+
4EGND
5EGND
6RX-
7EGND
8EGND
EGND: Enclosure ground
Table 10-3. Connector LEDs
LED LocationLED ColorLED Function
Top leftGreenLAN ACT
Top rightYellowLAN LINK