10.5.2 Modular Cable - RJ-45
The ICD Tool uses an RJ-45 modular connector and cable to communicate with the target.
The modular cable plug pins are always numbered in the same order regardless of the plug orientation.
The cable is reverse wiring based on the plugs view (see figure below.)
Pin numbering can be seen in the following diagram. Although the plugs are oriented differently at the tool and at the target, pin 1 is always pin 1 with relation to the plug.