For the 10-pin JTAG connector:Figure 3-11. SAM SWD Header Pinout
Table 3-6. SAM SWD Pin Description
Name
SAM Port Pin
Description
SWDCLK
4
Serial Wire Debug Clock
SWDIO
2
Serial Wire Debug Data Input/Output
SWO
6
Serial Wire Output (optional- not implemented on all devices)
nSRST
10
Reset
VTG
1
Target voltage reference - not used by MPLAB ICD 5
GND
3, 5, 9
Ground
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.