1.1.1.1.5.3 DEVICE_EnterExtremeDeepSleep Function
C
void DEVICE_EnterExtremeDeepSleep(bool enableInt0);Description
The API is used to enter extreme deep sleep mode.
Parameters
| Param | Description |
|---|---|
| enableInt0 | Enable/Disable if the device can be woken from extreme deep sleep mode by INT0. |
Parameters
None
Returns
None