1.1.1.1.5.5 DEVICE_DeepSleepWakeSrc_T Enum
C
typedef enum DEVICE_DeepSleepWakeSrc_T
{
DEVICE_DEEP_SLEEP_WAKE_NONE, // The device is not waken from deep sleep.
DEVICE_DEEP_SLEEP_WAKE_INT0, // The device is waken from deep sleep by interrupt 0.
DEVICE_DEEP_SLEEP_WAKE_RTC, // The device is waken from deep sleep by RTC.
DEVICE_DEEP_SLEEP_WAKE_DSWDT, // The device is waken from deep sleep by Deep Sleep Watch Dog Timeout.
DEVICE_DEEP_SLEEP_WAKE_MCLR, // The device is waken from deep sleep by MCLR.
DEVICE_DEEP_SLEEP_WAKE_OTHER, // The device is waken from deep sleep by the other reason.
DEVICE_DEEP_SLEEP_WAKE_END
} DEVICE_DeepSleepWakeSrc_T;
Description
Various available deep Sleep Wakeup Sources