1.1.1.1.5.1 DEVICE_SetDeepSleepWakeUpSrc Function
C
void DEVICE_SetDeepSleepWakeUpSrc(DEVICE_DeepSleepWakeSrc_T wakeUpSrc);Description
The API is used to set the wake up source of deep sleep mode.
Parameters
| Param | Description |
|---|---|
| wakeUpSrc | Tthe wake up source. See @ref DEVICE_DeepSleepWakeSrc_T. |
Returns
None.