1.2.5.4.1 Crc32Add Function
C
void Crc32Add(uint8_t* pBuff, uint32_t bSize);
Description
This routine adds the given data into CRC32 caculation and calculates CRC
Parameters
Param | Description |
---|---|
uint8_t pBuff | pointer to the data to add |
uint32_t bSize | size of the data to add |
Returns
None