1.2.5.4.2 Crc32Init Function
C
void Crc32Init(uint16_t seed);
Description
This routine initializes the CRC32 operation
Parameters
Param | Description |
---|---|
uint16_t seed | seed for CRC calculation |
Returns
None
void Crc32Init(uint16_t seed);
This routine initializes the CRC32 operation
Param | Description |
---|---|
uint16_t seed | seed for CRC calculation |
None