1.1.1.2.3 OSAL_QUEUE_AddToSet Function
C
OSAL_RESULT OSAL_QUEUE_AddToSet(OSAL_QUEUE_SET_MEMBER_HANDLE_TYPE *queSetMember, OSAL_QUEUE_SET_HANDLE_TYPE *queSetID);
Description
Add the queues and semaphores to the set.Reading from these queues and semaphore can only be performed after a call to xQueueSelectFromSet() has returned the queue or semaphore handle from this point on.
Parameters
Param | Description |
---|---|
queSetMember | Member queue or semaphore to be added in the set |
queSetID | A pointer to the queue ID |
Returns
OSAL_RESULT_TRUE - A queue had been created
OSAL_RESULT_FALSE - Queue creation failed