1.2.2.3.1 app_idle_task Function
C
void app_idle_task( void );
Description
This function performs the activities like PDS store, Sleep and other RF system idle activities which can be performed when the complete system is idle.
Parameters
None
Returns
None