2.7 Serial Flash (SST26VF032B) (U5)

The RNWF11 Add On Board has an on-board 32-Mb, 2.3-3.6V Serial Flash (SST26VF032B) (U5) memory for storage of data. For more details, refer to the SST26VF032B/SST26VF032BA 2.5V/3.0V 32-Mbit Serial Quad I/O™ (SQI™) Flash Memory (DS20005218).

Note: RNWF11 Add On Board does not use the SST26VF032B’s SQI feature, but supports traditional Serial Peripheral Interface (SPI) protocol.
Table 2-6. SPI Flash (SST26VF032B) (U5)
Pin Number on SPI Flash SST26VF032B (U5)Standard Pin on SPI FlashPin on RNWF11PC ModuleDescription
1CE#RPA1, SPI1_CSSPI Flash SST26VF032B Chip Select (CS)
2SO/SIO1RPC7, SDI1SPI Flash SST26VF032B serial data output for SPI mode
3WP#/SIO2——
4VSSGNDGround
5SI/SIO0RPC8, SDO1SPI Flash SST26VF032B Serial Data Input for SPI mode
6SCKRPC6, SCK1SPI Flash SST26VF032B serial clock
7HOLD#/SIO3——
8VDDVDD3.3V power supply