2.3 Debug UART (J6)

Use the debug UART (J6) to monitor the debug logs from the RNWF11PC module. The following table provides the pinout details of the debug UART header (J6).

Table 2-3. RNWF11PC Connection to Debug UART Header
Pin NumberPin on the RNWF11PC ModuleDescription
1RPK3 (pin 35), UART2TXDebug UART TXD
2GND—