Jump to main content
11.13.14 PIE7
Peripheral Interrupt
Enable Register 7Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | I2C1EIE | I2C1IE | I2C1TXIE | I2C1RXIE | SPI1IE | SPI1TXIE | SPI1RXIE | |
Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 6 – I2C1EIE I2C1 Error
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 5 – I2C1IE I2C1 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 4 – I2C1TXIE I2C1 Transmit
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 3 – I2C1RXIE I2C1 Receive
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – SPI1IE SPI1 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – SPI1TXIE SPI1 Transmit
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – SPI1RXIE SPI1 Receive
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |