16.9 Reset
The DMA registers are set to the default state on any Reset. The registers are also reset
to the default state when the enable bit is cleared (EN
= 0). User firmware needs to set up all the registers to resume DMA
operation.