8.2 Enhanced Code Protection
Enhanced code protection allows the device to be protected from unauthorized access. Internal access to the program memory is unaffected by any code protection setting. The following code protection configurations are available on this device: