17.2.3.2 Peripheral Usage in Sleep
Some peripherals that can operate in High-Power Sleep mode (VREGPM =
‘b00) will not operate as intended in the Low-Power Sleep modes (VREGPM
= ‘b01 and ‘b11). The Low-Power Sleep modes are intended
for use with the following peripherals:
- Brown-out Reset (BOR)
- Windowed Watchdog Timer (WWDT)
- External interrupt pin/interrupt-on-change pins
It is the responsibility of the end user to determine what is acceptable for their application when setting the VREGPM settings to ensure correct operation in Sleep.