Memory
- Up to 64 KB of Program Flash Memory
- Up to 4 KB of Data SRAM Memory
- 256 Bytes Data EEPROM
- Memory Access Partition: The Program Flash Memory
Can Be Partitioned into:
- Application Block
- Boot Block
- Storage Area Flash (SAF) Block
- Programmable Code Protection and Write Protection
- Device Information Area (DIA) Stores:
- Temperature indicator factory calibrated data
- Fixed Voltage Reference (FVR) measurement data
- Microchip Unique Identifier
- Device Characteristics Information (DCI) Area Stores:
- Program/erase row sizes
- Pin count details
- EEPROM size
- Direct, Indirect and Relative Addressing Modes