Jump to main content
Features
- Advanced Crypto Engine (ACE) for
Execution of All Cryptography Commands
- Fast Crypto Engine for SHA-256, HMAC and
AES-CMAC Algorithms
- Sign/Verify Support:
- ECDSA – P224, P256, P384 and
256-bit Brainpool elliptic curves
- ECDSA – SECP256K1
(Bitcoin/Blockchain) curve
- RSA 2048-bit signature generation and verification
- RSA 3072-bit signature
verification only
- ECDH/ECDHE/ECBD Key Agreement
Support
- Elliptic-Curve Diffie-Hellman
(ECDH) Support for P224, P256, P384 and 256-bit Brainpool
- Elliptic-Curve Burmeiseter-Desmedt
(ECBD) Support for P224 Curve
- Internal Symmetric and Asymmetric Key
Generation and Derivation:
- P224, P256, P384 and 256-Bit
Brainpool
- 2048-bit RSA keys
- AES 16-byte keys
- AES and RSA Encryption / Decryption Support
- AES ECB/GCM Encryption/Decryption Supported directly
- RSA 1024-bit and 2048-bit Keys
Encryption/Decryption Support
- NIST SP800-90 A/B/C Random Number
Generator (RNG)
- Multiple I/O Options for Security Commands Include:
- 1 MHz standard I2C interface
- 16 MHz SPI interface
- Package Options:
- Voltage Supply Range: 2.7V to 5.5V
- Automotive Temperature Range: -40°C to +125°C Ambient Operating Range