4 Nonvolatile Memory
The nonvolatile memory within the TA100 device is split into three pieces:
- Configuration Memory:
- In general, this area is expected to be written prior to the placement of the TA100 device on the application board. Once the configuration is complete, this area must be locked to prevent further modification and for proper device operation.
- Shared Data Memory:
- This area can be used for keys, secrets, certificates, and/or data. The TA100 does not place any requirements on the arrangement or distribution of items stored within this block other than the overall limit on the space available to all the shared elements.
- Dedicated Data Memory:
- Certain other items are stored within the device and are managed directly by various commands.