Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: | TA100 | |
| I/O Type | Blank | 14-Pin SOIC SPI and I2C Interfaces |
| Blank | 8-PIN SOIC SPI Interface Only | |
| T | 8-PIN SOIC I2C Interface Only | |
| Temperature Range: | Y | -40℃ to +125℃ |
| IC Revision(2) | xxx | Contact Microchip for Information |
| Package Option | C2X | 8-Pin SOIC |
| D3X | 14-Pin SOIC | |
| Firmware Revision | 01 | Firmware Release 01 |
| 02 | Firmware Release 02 | |
| OTS or Customer Code | 00 | Standard Configuration |
| PD | SPI Pull-ups Disabled | |
| Shipping Options | T | Tape and Reel(1) |
| B | Bulk Units | |
| Product Identifier | VAO | Generic Automotive Product |
Examples:
| Customer Ordering Code | I/O Interfaces | Internal I2C Pull-up | Package | Delivery | Personalization |
|---|---|---|---|---|---|
| TA100T-Y230C2X01-00T-VAO | I2C | No | SOIC-8 | Tape and Reel | Standard Configuration |
| TA100T-Y230C2X01-00B-VAO | I2C | No | SOIC-8 | Bulk | Standard Configuration |
| TA100-Y230C2X01-00T-VAO | SPI | — | SOIC-8 | Tape and Reel | Standard Configuration |
| TA100-Y230C2X01-PDT-VAO | SPI | — | SOIC-8 | Tape and Reel | SPI Pull-ups Disabled |
| TA100-Y230C2X01-00B-VAO | SPI | — | SOIC-8 | Bulk | Standard Configuration |
| TA100-Y230C2X01-PDB-VAO | SPI | — | SOIC-8 | Bulk | SPI Pull-ups Disabled |
| TA100-Y230D3X01-00T-VAO | I2C, SPI | No | SOIC-14 | Tape and Reel | Standard Configuration |
| TA100-Y230D3X01-00B-VAO | I2C, SPI | No | SOIC-14 | Bulk | Standard Configuration |
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- IC Revision code indicates the base silicon revision and ROM code revision.