Low-power, high-sensitivity,
environmentally robust capacitive touch buttons, sliders, and wheels
Supports wake-up on touch from Standby Sleep mode
Supports mutual capacitance and self-capacitance sensing
6/10/16 buttons in self-capacitance mode, for
32-/48-/64- pins respectively
60/120/256 buttons in mutual-capacitance mode,
for 32-/48-/64- pins respectively
Mix-and-match mutual-and
self-capacitance sensors
One pin per electrode – no external components
Load compensating charge sensing
Parasitic capacitance compensation and adjustable gain for superior sensitivity
Zero drift over the temperature and VDD range
Auto calibration and
recalibration of sensors
Single-shot charge measurement
Hardware noise filtering and noise
signal desynchronization for high conducted immunity
Selectable channel change delay allows
choosing the settling time on a new channel, as required
Acquisition-start triggered by command
or through auto-triggering feature
Low CPU utilization through interrupt
on acquisition-complete
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.