35.2 Features
- DAC with 10-bit resolution
- Up to 350ksps conversion rate
- Multiple trigger sources
- High-drive capabilities
- Output can be used as input to the Analog Comparator (AC)
- DMA support
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.