Multi-buffer or Circular Buffer
modes by linking multiple descriptors
Up to 12
Channels:
Enable 12 independent transfers
Automatic descriptor fetch for
each channel
Suspend/resume operation support
for each channel
Flexible Arbitration Scheme:
4
configurable priority levels for each channel
Fixed or round-robin priority
scheme within each priority level
From 1 to 256KB Data Transfer in a
Single Block Transfer
Multiple Addressing Modes:
Static
Configurable increment
scheme
Optional Interrupt Generation:
On block transfer complete
On error detection
On channel suspend
4 Event
Inputs:
One event input for each of the
4 least significant DMA channels
Can be selected to trigger normal
transfers, periodic transfers or conditional transfers
Can be selected to suspend or
resume channel operation
4 Event Outputs:
One output event for each of the
4 least significant DMA channels
Selectable generation on AHB,
block, or transaction transfer complete
Error Management Supported by
Write-back Function:
Dedicated write-back memory
section for each channel to store ongoing descriptor transfer
CRC Polynomial Software Selectable
to:
CRC-16 (CRC-CCITT)
CRC-32 (IEEE® 802.3)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.