16.2 Features
- Reset control
- Reset the microcontroller and set it to an initial state according to the reset source
- Multiple reset sources
- Power reset sources: POR, BOD12, BOD33
- User reset sources: External reset (RESET), Watchdog Timer reset, software reset
- Reset status register for reading the reset source from the application code
- Clock control
- Controls CPU, AHB and APB system
clocks
- Multiple clock sources and division factor from GCLK
- Clock prescaler with 1x to 128x division
- Safe run-time clock switching from GCLK
- Module-level clock gating through maskable peripheral clocks
- Controls CPU, AHB and APB system
clocks
- Power management control
- Sleep modes: IDLE, STANDBY
- SleepWalking support on GCLK clocks